Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC205WICRQUH N/A Quadruplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A
3MMC205WICRQUH N/A Quadruplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MM205WICRQUH N/A Quadruplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
2MV205WICRQUH N/A Quadruplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
3MV205WICRQUH N/A Quadruplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
2MVC205WICRQUH N/A Quadruplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A
3MVC205WICRQUH N/A Quadruplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MM205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MMC205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A
3MMC205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MM205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
2MV205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
3MV205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
2MVC205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A
3MVC205WICRSUM N/A Single N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MM205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MMC205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A
3MMC205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MM205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
2MV205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
3MV205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
2MVC205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A
3MVC205WICRDUM N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MM205WICRTUM N/A Triplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MMC205WICRTUM N/A Triplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A
Unit of Measure
« 106 107 108 109 110 »