Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM306WICRDUH N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A
2MMC306WICRDUH N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A
3MM306WICRDUH N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A
3MMC306WICRDUH N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A
2MM306WICRTUH N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A
2MMC306WICRTUH N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A
3MM306WICRTUH N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A
3MMC306WICRTUH N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A
2MM306WICRQUH N/A Quadruplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A
2MMC306WICRQUH N/A Quadruplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A
3MM306WICRQUH N/A Quadruplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A
3MMC306WICRQUH N/A Quadruplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A
2MM306WICRSUM N/A Single N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A
2MMC306WICRSUM N/A Single N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A
3MM306WICRSUM N/A Single N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A
3MMC306WICRSUM N/A Single N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A
2MM306WICRDUM N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A
2MMC306WICRDUM N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A
3MM306WICRDUM N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A
3MMC306WICRDUM N/A Duplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A
2MM306WICRTUM N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A
2MMC306WICRTUM N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A
3MM306WICRTUM N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A
3MMC306WICRTUM N/A Triplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A
2MM306WICRQUM N/A Quadruplex N/A 30 mm N/A 2.835 in72.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A
Unit of Measure
« 136 137 138 139 140 »