Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9307WICRTUM N/A Triplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A
3MV9307WICRTUM N/A Triplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A
3MVC9307WICRTUM N/A Triplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
2MM9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
2MMC9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A
3MM9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMC9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
2MV9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
2MVC9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A
3MV9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A
3MVC9307WICRQUM N/A Quadruplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
2MM9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
2MMC9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A
3MM9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMC9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
2MV9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
2MVC9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A
3MV9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A
3MVC9307WICRSUL N/A Single N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
2MM9307WICRDUL N/A Duplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
2MMC9307WICRDUL N/A Duplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A
3MM9307WICRDUL N/A Duplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMC9307WICRDUL N/A Duplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
2MV9307WICRDUL N/A Duplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
2MVC9307WICRDUL N/A Duplex N/A 35.000 mm N/A 2.165 in55.000 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A
Unit of Measure
« 141 142 143 144 145 »