Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9307HXVVQUHFS934 N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVQULFS934 N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVQUMFS934 N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVSUHFS934 N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVSULFS637 N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVSULFS934 N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVSUMFS934 N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVTUHFS934 N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVTULFS934 N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMV9307HXVVTUMFS934 N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A
3MMVC9307HXCRDULFS915 N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVDUHFS934 N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVDULFS934 N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVDUMFS934 N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVQUHFS934 N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVQULFS934 N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVQUMFS934 N/A Quadruplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVSUHFS934 N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVSULFS934 N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVSUMFS934 N/A Single N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVTUHFS934 N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVTULFS934 N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
3MMVC9307HXVVTUMFS934 N/A Triplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A
2MM9307WIMBRDUL N/A Duplex N/A 35.000 mm N/A 2.1654 in55.000 mm N/A 0.3937 in10 mm N/A 0.748 in19 mm N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A
2MMV9107HXCRDUX N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A
Unit of Measure
« 141 142 143 144 145 »