Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM207WICRDUX N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MM207WI SUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
2MM207WI SUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MM207WI SUL N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MM207WI DUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MM207WI DUH N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MM307WICR N/A Single N/A 35.000 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 0.748 in19 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A
2MM307WICRSUH N/A Single N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A
2MMC307WICRSUH N/A Single N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A
3MM307WICRSUH N/A Single N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A
3MMC307WICRSUH N/A Single N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A
2MM307WICRDUH N/A Duplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A
2MMC307WICRDUH N/A Duplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A
3MM307WICRDUH N/A Duplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A
3MMC307WICRDUH N/A Duplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A
2MM307WICRTUH N/A Triplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 2.480 in63.000 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A
2MMC307WICRTUH N/A Triplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 2.480 in63.000 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A
3MM307WICRTUH N/A Triplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 2.480 in63.000 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A
3MMC307WICRTUH N/A Triplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 2.480 in63.000 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A
2MM307WICRQUH N/A Quadruplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A
2MMC307WICRQUH N/A Quadruplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A
3MM307WICRQUH N/A Quadruplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 5600 lbf24700 N N/A 10000 lbf44500 N N/A STEEL N/A
3MMC307WICRQUH N/A Quadruplex N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 4940 lbf22000 N N/A 10000 lbf44500 N N/A Ceramic N/A
2MM307WICRSUM N/A Single N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 5770 lbf25600 N N/A 10400 lbf46200 N N/A STEEL N/A
2MMC307WICRSUM N/A Single N/A 35.000 mm N/A 3.15 in80 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 5130 lbf22800 N N/A 10400 lbf46200 N N/A Ceramic N/A
Unit of Measure
« 156 157 158 159 160 »