Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9308WICRSUH N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MV9308WICRSUH N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MVC9308WICRSUH N/A Single N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MM9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MMC9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MM9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MMC9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MV9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MVC9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MV9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MVC9308WICRDUH N/A Duplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MM9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MMC9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MM9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MMC9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MV9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MVC9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MV9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MVC9308WICRTUH N/A Triplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MM9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MMC9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
3MM9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A
3MMC9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A
2MV9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A
2MVC9308WICRQUH N/A Quadruplex N/A 40 mm N/A 2.441 in62 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A
Unit of Measure
« 161 162 163 164 165 »