Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 171 172 173 174 175 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9108WICRQUM N/A Quadruplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
2MVC9108WICRQUM N/A Quadruplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
3MVC9108WICRQUM N/A Quadruplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
2MM9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
2MMC9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
3MM9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
3MMC9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
2MV9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
3MV9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
2MVC9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
3MVC9108WICRSUL N/A Single N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
2MM9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
2MMC9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
3MM9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
3MMC9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
2MV9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
3MV9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
2MVC9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
3MVC9108WICRDUL N/A Duplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
2MM9108WICRTUL N/A Triplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
2MMC9108WICRTUL N/A Triplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
3MM9108WICRTUL N/A Triplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
3MMC9108WICRTUL N/A Triplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
2MV9108WICRTUL N/A Triplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
3MV9108WICRTUL N/A Triplex N/A 40 mm N/A 2.677 in68.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
Unit of Measure
« 171 172 173 174 175 »