Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC308WICRDUH N/A Duplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
2MM308WICRTUH N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
2MMC308WICRTUH N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
3MM308WICRTUH N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
3MMC308WICRTUH N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
2MM308WICRQUH N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
2MMC308WICRQUH N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
3MM308WICRQUH N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
3MMC308WICRQUH N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
2MM308WICRSUM N/A Single N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
2MMC308WICRSUM N/A Single N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
3MM308WICRSUM N/A Single N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
3MMC308WICRSUM N/A Single N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 0.906 in23 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
2MM308WICRDUM N/A Duplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
2MMC308WICRDUM N/A Duplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
3MM308WICRDUM N/A Duplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
3MMC308WICRDUM N/A Duplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
2MM308WICRTUM N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
2MMC308WICRTUM N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
3MM308WICRTUM N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
3MMC308WICRTUM N/A Triplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 2.717 in69.000 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
2MM308WICRQUM N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A
2MMC308WICRQUM N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A
3MM308WICRQUM N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A
3MMC308WICRQUM N/A Quadruplex N/A 40 mm N/A 3.5430 in90.000 mm N/A 0.906 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A
Unit of Measure
« 181 182 183 184 185 »