Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 191 192 193 194 195 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMVC9309HXVVSULFS934 N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVSUMFS934 N/A Single N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVTUHFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVTULFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
3MMVC9309HXVVTUMFS934 N/A Triplex N/A 45.000 mm N/A 2.6772 in68.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
2MMV9109HXCRDUX N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMV9109HXCRSUX N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMV9109HXCRTUX N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMVC9109HXCRDUX N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXCRQUX N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXCRSUX N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXCRTUX N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC99109WNDUX N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
3MMV9109HXCRDUX N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXCRQUX N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXCRSUX N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMV9109HXCRTUX N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A
3MMVC9109HXCRDUX N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
3MMVC9109HXCRQUX N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
3MMVC9109HXCRSUX N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
3MMVC9109HXCRTUX N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A
2MM9109WICRDULFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MM9109WICRDUMFS637 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMVC9109HXVVDULFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MV9109WIPRLDUL N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
Unit of Measure
« 191 192 193 194 195 »