Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 206 207 208 209 210 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC209WICRTUL N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MM209WICRTUL N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
2MV209WICRTUL N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
3MV209WICRTUL N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
2MVC209WICRTUL N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
3MVC209WICRTUL N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
2MM209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
2MMC209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
3MMC209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MM209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
2MV209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
3MV209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
2MVC209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
3MVC209WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MMC209WICRTUX N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MMC209WICRSUX N/A Single N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MMC209WICRQUX N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MMC209WICRDUX N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MMC209WI DUL N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MM209WICRTUX N/A Triplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MM209WICRSUX N/A Single N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MM209WICRQUX N/A Quadruplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76.000 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MM209WICRDUX N/A Duplex N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MM209WI SUM N/A Single N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MM209WI SUL N/A Single N/A 45.000 mm N/A 3.347 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
Unit of Measure
« 206 207 208 209 210 »