Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9310HXVVSULFS934 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV9310WICRDUMFS637 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
2MMV9310HXVVDUHFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVDULFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVDUMFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVQUHFS934 N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVQULFS934 N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVQUMFS934 N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVSUHFS934 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVSULFS637 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVSUMFS637 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVSUMFS934 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVTUHFS934 N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVTULFS934 N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMV9310HXVVTUMFS934 N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMVC9310HXVVDUHFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVDUMFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVQUHFS934 N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24.000 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVQULFS934 N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVQUMFS934 N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVSUHFS934 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVSULFS637 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVSULFS934 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVSUMFS934 N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMVC9310HXVVTUHFS934 N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
Unit of Measure
« 211 212 213 214 215 »