Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 216 217 218 219 220 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9310WICRQUX N/A Quadruplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
3MMC9310WICRDUX N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
3MM9310WICRTUX N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MM9310WICRSUX N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MM9310WICRQUX N/A Quadruplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MM9310WICRDUX N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MM9310WI TUL N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MM9310WI QUM N/A Quadruplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MM9310WI DUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
2MMC9310WICRTUX N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMC9310WICRSUX N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMC9310WICRQUX N/A Quadruplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMC9310WICRDUX N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MMC9310WI DUL N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MM9310WICRTUX N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9310WICRSUX N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9310WICRQUX N/A Quadruplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9310WICRDUX N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9310WI QUL N/A Quadruplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9310WI DUM N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9310WI DUL N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9310WI DUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM9110WICRDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MMV9110HXCRDUX N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A STEEL N/A
2MMV9110HXCRQUX N/A Quadruplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A STEEL N/A
Unit of Measure
« 216 217 218 219 220 »