Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 226 227 228 229 230 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM210WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
2MV210WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
3MV210WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
2MVC210WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
3MVC210WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A
2MM210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MMC210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
3MMC210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A
3MM210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
2MV210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
3MV210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
2MVC210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
3MVC210WICRSUM N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A
2MM210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MMC210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
3MMC210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A
3MM210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
2MV210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
3MV210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
2MVC210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
3MVC210WICRDUM N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A
2MM210WICRTUM N/A Triplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 2.362 in60.000 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MMC210WICRTUM N/A Triplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 2.362 in60.000 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
3MMC210WICRTUM N/A Triplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 2.362 in60.000 mm N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A
3MM210WICRTUM N/A Triplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 2.362 in60.000 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
Unit of Measure
« 226 227 228 229 230 »