Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 231 232 233 234 235 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM210WICRQUX N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
3MM210WICRDUX N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
3MM210WI QUH N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A
2MMC210WICRTUX N/A Triplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 2.362 in60.000 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
2MMC210WICRSUX N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
2MMC210WICRQUX N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
2MMC210WICRDUX N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
2MMC210WI DULFS637 N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
2MM210WICRTUX N/A Triplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 2.362 in60.000 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MM210WICRSUX N/A Single N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MM210WICRQUX N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MM210WICRDUX N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MM210WI TUL N/A Triplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 2.362 in60.000 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MM210WI QUL N/A Quadruplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MM210WI DUMFS637 N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MM210WI DULFS934 N/A Duplex N/A 50.000 mm N/A 3.5430 in90.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WICRDUX N/A Duplex N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WICRQUX N/A Quadruplex N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WICRSUX N/A Single N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WICRTUX N/A Triplex N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60.000 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WIPRLDUX N/A Duplex N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WIPRLQUX N/A Quadruplex N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WIPRLSUX N/A Single N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MV210WIPRLTUX N/A Triplex N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60.000 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A
2MVC210WICRDUX N/A Duplex N/A 50.000 mm N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A
Unit of Measure
« 231 232 233 234 235 »