Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 246 247 248 249 250 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9111WICRDUM N/A Duplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A
3MV9111WICRDUM N/A Duplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MVC9111WICRDUM N/A Duplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
2MM9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMC9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A
3MM9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MMC9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
2MV9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MVC9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A
3MV9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MVC9111WICRTUM N/A Triplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
2MM9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMC9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A
3MM9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MMC9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
2MV9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MVC9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A
3MV9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MVC9111WICRQUM N/A Quadruplex N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
2MM9111WICRSUL N/A Single N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MMC9111WICRSUL N/A Single N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A
3MM9111WICRSUL N/A Single N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MMC9111WICRSUL N/A Single N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
2MV9111WICRSUL N/A Single N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A
2MVC9111WICRSUL N/A Single N/A 55.000 mm N/A 3.5430 in90.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A
Unit of Measure
« 246 247 248 249 250 »