Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A
3MMC9101WICRQUH N/A Quadruplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 1.26 in32 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A
2MV9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A
2MVC9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A
3MV9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A
3MVC9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A
2MM9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A
2MMC9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A
3MM9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A
3MMC9101WICRSUM N/A Single N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.315 in8 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A
2MV9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A
2MVC9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A
3MV9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A
3MVC9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A
2MM9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A
2MMC9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A
3MM9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A
3MMC9101WICRDUM N/A Duplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.63 in16 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A
2MV9101WICRTUM N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A
2MVC9101WICRTUM N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A
3MV9101WICRTUM N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A
3MVC9101WICRTUM N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A
2MM9101WICRTUM N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A
2MMC9101WICRTUM N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A
3MM9101WICRTUM N/A Triplex N/A 12 mm N/A 1.102 in28 mm N/A 0.3150 in8 mm N/A 0.945 in24.000 mm N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A
Unit of Measure
« 21 22 23 24 25 »