Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 251 252 253 254 255 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9111HXVVTUMFS934 N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MMV9111HXVVTUXFS934 N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MMVC9111HXVVDUHFS934 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.8897 in48 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVDULFS934 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVDUMFS934 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVDUXFS934 N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVQUHFS934 N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVQULFS934 N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVQUXFS934 N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVSUHFS934 N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVSULFS934 N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVSUMFS934 N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVSUXFS934 N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVTUHFS934 N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVTULFS934 N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVTUMFS934 N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MMVC9111HXVVTUXFS934 N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A
3MV9111WIPRLDUH N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.7718 in45.000 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLQUH N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLQUL N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLQUM N/A Quadruplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLSUH N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLTUH N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLTUL N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
3MV9111WIPRLTUM N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A
Unit of Measure
« 251 252 253 254 255 »