Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 261 262 263 264 265 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MVC9312WICRQUX N/A Quadruplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MVC9312WICRSUX N/A Single N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MVC9312WICRTUX N/A Triplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MMVC9312HXVVSULFS637 N/A Single N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
2MMV9312HXVVDUHFS934 N/A Duplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVDULFS637 N/A Duplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVDULFS934 N/A Duplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVDUMFS934 N/A Duplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVQUHFS934 N/A Quadruplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVQULFS934 N/A Quadruplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVQUMFS934 N/A Quadruplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVSUHFS934 N/A Single N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVSULFS637 N/A Single N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVSULFS934 N/A Single N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVSUMFS637 N/A Single N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVSUMFS934 N/A Single N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVTUHFS934 N/A Triplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 0.5118 in13.000 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVTULFS934 N/A Triplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMV9312HXVVTUMFS934 N/A Triplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A STEEL N/A
2MMVC9312HXVVDUHFS934 N/A Duplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMVC9312HXVVDULFS934 N/A Duplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMVC9312HXVVDUMFS934 N/A Duplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMVC9312HXVVQUHFS934 N/A Quadruplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMVC9312HXVVQULFS934 N/A Quadruplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMVC9312HXVVQUMFS934 N/A Quadruplex N/A 60.000 mm N/A 3.3465 in85.000 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
Unit of Measure
« 261 262 263 264 265 »