Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 266 267 268 269 270 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9312WICRQUL N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A
2MVC9312WICRQUL N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
3MV9312WICRQUL N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
3MVC9312WICRQUL N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MMC9312WICRTUX N/A Triplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MMC9312WICRSUX N/A Single N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MMC9312WICRQUX N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MMC9312WICRDUX N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A
3MM9312WICRTUX N/A Triplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
3MM9312WICRSUX N/A Single N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
3MM9312WICRQUX N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
3MM9312WICRDUX N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
3MM9312WI QUL N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
3MM9312WI DUL N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
3MM9312WI DUH N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A
2MMC9312WICRTUX N/A Triplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMC9312WICRSUX N/A Single N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMC9312WICRQUX N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMC9312WICRDUX N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MMC9312WI DUL N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A
2MM9312WIDULFS637 N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A
2MM9312WICRTUX N/A Triplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A
2MM9312WICRSUX N/A Single N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A
2MM9312WICRQUX N/A Quadruplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A
2MM9312WICRDUX N/A Duplex N/A 60.000 mm N/A 3.347 in85.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A
Unit of Measure
« 266 267 268 269 270 »