Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 291 292 293 294 295 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
2MMC9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
3MM9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
3MMC9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
2MV9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
2MVC9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
3MV9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
3MVC9313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
2MM9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
2MMC9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
3MM9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
3MMC9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
2MV9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
2MVC9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
3MV9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
3MVC9313WICRSUL N/A Single N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
2MM9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
2MMC9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
3MM9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
3MMC9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
2MV9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
2MVC9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4370 lbf19500 N N/A 5290 lbf23600 N N/A Ceramic N/A
3MV9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4580 lbf20400 N N/A 4990 lbf22200 N N/A STEEL N/A
3MVC9313WICRDUL N/A Duplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4080 lbf18100 N N/A 4990 lbf22200 N N/A Ceramic N/A
2MM9313WICRTUL N/A Triplex N/A 65.000 mm N/A 3.5430 in90.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4910 lbf21900 N N/A 5290 lbf23600 N N/A STEEL N/A
Unit of Measure
« 291 292 293 294 295 »