Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 316 317 318 319 320 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A
2MV9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A
2MVC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A
3MV9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MVC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A
2MM9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMC9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A
3MM9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMC9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A
2MV9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A
2MVC9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A
3MV9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MVC9314WICRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A
2MM9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A
3MM9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A
2MV9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A
2MVC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A
3MV9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MVC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A
2MM9314WICRTUL N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMC9314WICRTUL N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A
3MM9314WICRTUL N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
Unit of Measure
« 316 317 318 319 320 »