Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 346 347 348 349 350 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9315WICRQUM N/A Quadruplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
3MV9315WICRQUM N/A Quadruplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A
3MVC9315WICRQUM N/A Quadruplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 2.520 in64.000 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A
2MM9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A
2MMC9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
3MM9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMC9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A
2MV9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A
2MVC9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
3MV9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A
3MVC9315WICRSUL N/A Single N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A
2MM9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A
2MMC9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
3MM9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMC9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A
2MV9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A
2MVC9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
3MV9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A
3MVC9315WICRDUL N/A Duplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A
2MM9315WICRTUL N/A Triplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A
2MMC9315WICRTUL N/A Triplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
3MM9315WICRTUL N/A Triplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 6380 lbf28400 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMC9315WICRTUL N/A Triplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A
2MV9315WICRTUL N/A Triplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6810 lbf30300 N N/A 7310 lbf32500 N N/A STEEL N/A
2MVC9315WICRTUL N/A Triplex N/A 75.000 mm N/A 4.134 in105.000 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
Unit of Measure
« 346 347 348 349 350 »