Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 356 357 358 359 360 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9115WICRDUX N/A Duplex N/A 75.000 mm N/A 4.528 in115.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A
2MM9115WI SUL N/A Single N/A 75.000 mm N/A 4.528 in115.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A
2MM9115WI DULFS934 N/A Duplex N/A 75.000 mm N/A 4.528 in115.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A
2MM215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
2MMC215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
3MMC215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
3MM215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
2MV215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
2MVC215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
3MV215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
3MVC215WICRSUH N/A Single N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 0.984 in25.000 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
2MM215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
2MMC215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
3MMC215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
3MM215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
2MV215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
2MVC215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
3MV215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
3MVC215WICRDUH N/A Duplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 1.969 in50.000 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
2MM215WICRTUH N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
2MMC215WICRTUH N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
3MMC215WICRTUH N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A
3MM215WICRTUH N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A
2MV215WICRTUH N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A
2MVC215WICRTUH N/A Triplex N/A 75.000 mm N/A 5.118 in130.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A
Unit of Measure
« 356 357 358 359 360 »