Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 361 362 363 364 365 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9316HXVVDUHFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVDUMFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVQUHFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVQULFS637 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVQULFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVQUMFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVSUHFS934 N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVSULFS637 N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVSULFS934 N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVSUMFS934 N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVTUHFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVTULFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMV9316HXVVTUMFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A STEEL N/A
3MMVC9316HXCRQULFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVDUHFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVDUMFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVQUHFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVQULFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVQUMFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVSUHFS934 N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64.000 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVSULFS637 N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVSUMFS934 N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVTUHFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
3MMVC9316HXVVTULFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A
Unit of Measure
« 361 362 363 364 365 »