Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 391 392 393 394 395 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A
2MMV9117HXCRSUX N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A
2MMV9117HXCRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66.000 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A
2MMVC9117HXCRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MMVC9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MMVC9117HXCRSUX N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MMVC9117HXCRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66.000 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MV9117WICRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MV9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MV9117WICRSUX N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MV9117WICRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66.000 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MV9117WIPRLDUX N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MV9117WIPRLQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MV9117WIPRLSUX N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MV9117WIPRLTUX N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66.000 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MVC9117WICRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MVC9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MVC9117WICRSUX N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MVC9117WICRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66.000 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
3MMV9117HXCRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A
3MMV9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A
3MMV9117HXCRSUX N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A
3MMV9117HXCRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66.000 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A
3MMVC9117HXCRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A
3MMVC9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A
Unit of Measure
« 391 392 393 394 395 »