Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 411 412 413 414 415 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MVC9118WICRDUH N/A Duplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
2MM9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A
2MMC9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
3MM9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMC9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
2MV9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A
3MV9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
2MVC9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
3MVC9118WICRTUH N/A Triplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
2MM9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A
2MMC9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
3MM9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMC9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
2MV9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A
3MV9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
2MVC9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
3MVC9118WICRQUH N/A Quadruplex N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
2MM9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A
2MMC9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
3MM9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMC9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
2MV9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A
3MV9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A
2MVC9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A
3MVC9118WICRSUM N/A Single N/A 90 mm N/A 5.512 in140.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
Unit of Measure
« 411 412 413 414 415 »