Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 426 427 428 429 430 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9319WICRSUX N/A Single N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
3MMC9319WICRQUX N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
3MMC9319WICRDUX N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A
3MM9319WICRTUX N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
3MM9319WICRSUX N/A Single N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
3MM9319WICRQUX N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
3MM9319WICRDUX N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A
2MMC9319WICRTUX N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
2MMC9319WICRSUX N/A Single N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
2MMC9319WICRQUX N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
2MMC9319WICRDUX N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A
2MM9319WICRTUX N/A Triplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
2MM9319WICRSUX N/A Single N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
2MM9319WICRQUX N/A Quadruplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
2MM9319WICRDUX N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
2MM9319WI DUL N/A Duplex N/A 95 mm N/A 5.118 in130.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A
2MV9119WICRDUX N/A Duplex N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MV9119WICRQUX N/A Quadruplex N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MV9119WICRSUX N/A Single N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24.000 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MV9119WICRTUX N/A Triplex N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MVC9119WICRDUX N/A Duplex N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
2MVC9119WICRQUX N/A Quadruplex N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
2MVC9119WICRSUX N/A Single N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24.000 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
2MVC9119WICRTUX N/A Triplex N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
3MV9119WICRDUX N/A Duplex N/A 95 mm N/A 5.7087 in145.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A
Unit of Measure
« 426 427 428 429 430 »