Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 431 432 433 434 435 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9119WICRSUL N/A Single N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MV9119WICRSUL N/A Single N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MVC9119WICRSUL N/A Single N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
3MV9119WICRSUL N/A Single N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A
3MVC9119WICRSUL N/A Single N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 0.945 in24.000 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MM9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MMC9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
3MM9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A
3MMC9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MV9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MVC9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
3MV9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A
3MVC9119WICRDUL N/A Duplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MM9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MMC9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
3MM9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A
3MMC9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MV9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MVC9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
3MV9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A
3MVC9119WICRTUL N/A Triplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MM9119WICRQUL N/A Quadruplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 16500 lbf73400 N N/A 18300 lbf81400 N N/A STEEL N/A
2MMC9119WICRQUL N/A Quadruplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 14685 lbf65320 N N/A 18300 lbf81400 N N/A Ceramic N/A
3MM9119WICRQUL N/A Quadruplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 15600 lbf69400 N N/A 17400 lbf77400 N N/A STEEL N/A
3MMC9119WICRQUL N/A Quadruplex N/A 95 mm N/A 5.709 in145.000 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 13884 lbf61770 N N/A 17400 lbf77400 N N/A Ceramic N/A
Unit of Measure
« 431 432 433 434 435 »