Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 461 462 463 464 465 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9121WICRDUX N/A Duplex N/A 105.000 mm N/A 6.299 in160.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A
2MM9121WICRTUX N/A Triplex N/A 105.000 mm N/A 6.299 in160.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A
2MM9121WICRSUX N/A Single N/A 105.000 mm N/A 6.299 in160.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A
2MM9121WICRQUX N/A Quadruplex N/A 105.000 mm N/A 6.299 in160.000 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A
2MM9121WICRDUX N/A Duplex N/A 105.000 mm N/A 6.299 in160.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A
2MM9121WI DUM N/A Duplex N/A 105.000 mm N/A 6.299 in160.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A
2MMV9121WICRDUL N/A Duplex N/A 105.000 mm N/A 6.2992 in160.000 mm N/A 1.0236 in26 mm N/A 0.9449 in24.000 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A STEEL N/A
3MM9121WICRTULFS637 N/A Triplex N/A 105.000 mm N/A 6.2992 in160.000 mm N/A 1.0236 in26 mm N/A 1.5748 in40 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A
3MM9322WICRDUX N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A
3MM9322WICRTUX N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 2.3622 in60.000 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A
3MM9322WICRDUMFS637 N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 1.2598 in32 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A
3MMC9322WICRSUMFS637 N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A
3MMV9322HXCRTUMFS637 N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 2.1261 in54 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A STEEL N/A
2MM9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A
2MMC9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A
3MM9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A
3MMC9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A
2MV9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A
2MVC9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A
3MV9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A
3MVC9322WICRSUH N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A
2MM9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A
2MMC9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A
3MM9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A
3MMC9322WICRDUH N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A
Unit of Measure
« 461 462 463 464 465 »