Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 471 472 473 474 475 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC222WICRTUH N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
3MMC222WICRTUH N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
3MM222WICRTUH N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
2MM222WICRQUH N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
2MMC222WICRQUH N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
3MMC222WICRQUH N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
3MM222WICRQUH N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
2MM222WICRSUM N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
2MMC222WICRSUM N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
3MMC222WICRSUM N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
3MM222WICRSUM N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
2MM222WICRDUM N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
2MMC222WICRDUM N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
3MMC222WICRDUM N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
3MM222WICRDUM N/A Duplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
2MM222WICRTUM N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
2MMC222WICRTUM N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
3MMC222WICRTUM N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
3MM222WICRTUM N/A Triplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
2MM222WICRQUM N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
2MMC222WICRQUM N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
3MMC222WICRQUM N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 30600 lbf135900 N N/A 41800 lbf185800 N N/A Ceramic N/A
3MM222WICRQUM N/A Quadruplex N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 34500 lbf153500 N N/A 41800 lbf185800 N N/A STEEL N/A
2MM222WICRSUL N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A
2MMC222WICRSUL N/A Single N/A 110 mm N/A 7.874 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A
Unit of Measure
« 471 472 473 474 475 »