Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 506 507 508 509 510 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9130WICRQUL N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MMC9130WICRQUL N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
3MM9130WICRQUL N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MMC9130WICRQUL N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
3MMC9130WICRTUX N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
3MMC9130WICRSUX N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
3MMC9130WICRQUX N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
3MMC9130WICRDUX N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 2.7560 in70.000 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
3MM9130WICRTUX N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MM9130WICRSUX N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MM9130WICRQUX N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MM9130WICRDUX N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 2.7560 in70.000 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
3MM9130WI TUM N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A
2MMC9130WICRTUX N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
2MMC9130WICRSUX N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
2MMC9130WICRQUX N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
2MMC9130WICRDUX N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 2.7560 in70.000 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A
2MM9130WIDULFS637 N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 2.7560 in70.000 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MM9130WICRTUX N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MM9130WICRSUX N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MM9130WICRQUX N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 5.512 in140.000 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
2MM9130WICRDUX N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.378 in35 mm N/A 2.7560 in70.000 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A
3MMVC9130HXCRSUL N/A Single N/A 150 mm N/A 8.8583 in225 mm N/A 1.378 in35 mm N/A 0.9449 in24.000 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A
2MMC230WICRDUX N/A Duplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 3.5434 in90 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
2MMC230WICRQUX N/A Quadruplex N/A 150 mm N/A 10.6299 in270.000 mm N/A 1.7717 in45 mm N/A 7.0868 in180 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
Unit of Measure
« 506 507 508 509 510 »