Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 506 507 508 509 510 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM230WICRTUL N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.3150 in135 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MMC230WICRTUL N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.3150 in135 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
3MMC230WICRTUL N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.3150 in135 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
3MM230WICRTUL N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.3150 in135 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
2MM230WICRQUL N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MMC230WICRQUL N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A
3MMC230WICRQUL N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A
3MM230WICRQUL N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A
2MM230WICRTUX N/A Triplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 5.3150 in135 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MM230WICRSUX N/A Single N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 1.772 in45.000 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MM230WICRQUX N/A Quadruplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MM230WICRDUX N/A Duplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MM230WI DUM N/A Duplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MM230WI DUL N/A Duplex N/A 150 mm N/A 10.63 in270.000 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A
2MM9332WICRSUH N/A Single N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRSUH N/A Single N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRSUH N/A Single N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRSUH N/A Single N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRDUH N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRDUH N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRDUH N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRDUH N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRTUH N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRTUH N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRTUH N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
Unit of Measure
« 506 507 508 509 510 »