Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 511 512 513 514 515 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9332WICRDUL N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRDUL N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRDUL N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRDUL N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRTUL N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRTUL N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRTUL N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRTUL N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRQUL N/A Quadruplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRQUL N/A Quadruplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRQUL N/A Quadruplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRQUL N/A Quadruplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
3MM9332WICRTUX N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MM9332WICRSUX N/A Single N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MM9332WICRQUX N/A Quadruplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MM9332WICRDUX N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MM9332WI QUL N/A Quadruplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
2MM9332WICRTUX N/A Triplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MM9332WICRSUX N/A Single N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MM9332WICRQUX N/A Quadruplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MM9332WICRDUX N/A Duplex N/A 160 mm N/A 8.661 in220.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRDUX N/A Duplex N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
2MMC9332WICRQUX N/A Quadruplex N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
2MMC9332WICRSUX N/A Single N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
2MMC9332WICRTUX N/A Triplex N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
Unit of Measure
« 511 512 513 514 515 »