Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 511 512 513 514 515 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9332WICRDUX N/A Duplex N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
3MMC9332WICRQUX N/A Quadruplex N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
3MMC9332WICRSUX N/A Single N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
3MMC9332WICRTUX N/A Triplex N/A 160 mm N/A 8.6614 in220.000 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MMC9132WICRDUX N/A Duplex N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 2.9922 in76.000 mm N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A
2MMC9132WICRQUX N/A Quadruplex N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 5.9844 in152 mm N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A
2MMC9132WICRSUX N/A Single N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 1.4961 in38 mm N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A
2MMC9132WICRTUX N/A Triplex N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 4.4883 in114 mm N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A
3MMC9132WICRDUX N/A Duplex N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 2.9922 in76.000 mm N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A
3MMC9132WICRQUX N/A Quadruplex N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 5.9844 in152 mm N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A
3MMC9132WICRSUX N/A Single N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 1.4961 in38 mm N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A
3MMC9132WICRTUX N/A Triplex N/A 160 mm N/A 9.4488 in240 mm N/A 1.4961 in38 mm N/A 4.4883 in114 mm N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A
2MM9132WICRSUH N/A Single N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A
2MMC9132WICRSUH N/A Single N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A
3MM9132WICRSUH N/A Single N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A
3MMC9132WICRSUH N/A Single N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A
2MM9132WICRDUH N/A Duplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A
2MMC9132WICRDUH N/A Duplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A
3MM9132WICRDUH N/A Duplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A
3MMC9132WICRDUH N/A Duplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A
2MM9132WICRTUH N/A Triplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A
2MMC9132WICRTUH N/A Triplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A
3MM9132WICRTUH N/A Triplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A
3MMC9132WICRTUH N/A Triplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A
2MM9132WICRQUH N/A Quadruplex N/A 160 mm N/A 9.449 in240 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A
Unit of Measure
« 511 512 513 514 515 »