Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 521 522 523 524 525 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9136WICRQUH N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
2MMC9136WICRQUH N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
3MM9136WICRQUH N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
3MMC9136WICRQUH N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
2MM9136WICRSUM N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
2MMC9136WICRSUM N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
3MM9136WICRSUM N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
3MMC9136WICRSUM N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
2MM9136WICRDUM N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
2MMC9136WICRDUM N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
3MM9136WICRDUM N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 3.622 in92 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
3MMC9136WICRDUM N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 3.622 in92 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
2MM9136WICRTUM N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 5.433 in138.000 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
2MMC9136WICRTUM N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 5.433 in138.000 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
3MM9136WICRTUM N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 5.433 in138.000 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
3MMC9136WICRTUM N/A Triplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 5.433 in138.000 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
2MM9136WICRQUM N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
2MMC9136WICRQUM N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
3MM9136WICRQUM N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
3MMC9136WICRQUM N/A Quadruplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 7.244 in184 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
2MM9136WICRSUL N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
2MMC9136WICRSUL N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A
3MM9136WICRSUL N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A
3MMC9136WICRSUL N/A Single N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 1.811 in46 mm N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A
2MM9136WICRDUL N/A Duplex N/A 180 mm N/A 11.024 in280 mm N/A 1.811 in46 mm N/A 3.622 in92 mm N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A
Unit of Measure
« 521 522 523 524 525 »