Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 521 522 523 524 525 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9340WICRTUM N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MMC9340WICRTUM N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A
2MM9340WICRQUM N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A
2MMC9340WICRQUM N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A
3MM9340WICRQUM N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MMC9340WICRQUM N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A
2MM9340WICRSUL N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A
2MMC9340WICRSUL N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A
3MM9340WICRSUL N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MMC9340WICRSUL N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A
2MM9340WICRDUL N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A
2MMC9340WICRDUL N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A
3MM9340WICRDUL N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MMC9340WICRDUL N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76.000 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A
2MM9340WICRTUL N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A
2MMC9340WICRTUL N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A
3MM9340WICRTUL N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MMC9340WICRTUL N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A
2MM9340WICRQUL N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A
2MMC9340WICRQUL N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A
3MM9340WICRQUL N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MMC9340WICRQUL N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A
3MM9340WICRTUX N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MM9340WICRSUX N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
3MM9340WICRQUX N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A
Unit of Measure
« 521 522 523 524 525 »