Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM202WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MMC202WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A
3MMC202WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
3MM202WICRQUL N/A Quadruplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 1.732 in44 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
3MMC202WI DUL N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A
3MM202WI SUM N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
3MM202WI SUL N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
3MM202WI DUM N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
3MM202WI DUL N/A Duplex N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.866 in22 mm N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A
2MM202WI SUL N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MM202WICR N/A Single N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.3937 in10 mm N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A
2MM302WICRSUH N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRSUH N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRSUH N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRSUH N/A Single N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 0.512 in13.000 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRDUH N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRDUH N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRDUH N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRDUH N/A Duplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRTUH N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRTUH N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
3MM302WICRTUH N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MMC302WICRTUH N/A Triplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM302WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A
2MMC302WICRQUH N/A Quadruplex N/A 15.000 mm N/A 1.654 in42.000 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A
Unit of Measure
« 51 52 53 54 55 »