Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
3MV9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A
3MVC9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
2MM9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMC9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
3MM9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A
3MMC9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
2MV9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A
2MVC9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
3MV9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A
3MVC9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
2MM9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMC9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
3MM9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A
3MMC9103WICRTUM N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.181 in30.000 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
2MV9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A
2MVC9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
3MV9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A
3MVC9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
2MM9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMC9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
3MM9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A
3MMC9103WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A
2MV9103WICRSUL N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A
2MVC9103WICRSUL N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
Unit of Measure
« 61 62 63 64 65 »