Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9103HXVVDULFS934 N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVQUHFS934 N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVQULFS934 N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVQUMFS934 N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVSUHFS934 N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVSULFS934 N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVTUHFS934 N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVTULFS934 N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103HXVVTUMFS934 N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103WICRDUL N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV9103WICRDUM N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMV99103WNCRDUL N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 2.8347 in72 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A STEEL N/A
2MMVC9103HXVVDUHFS934 N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVDUMFS637 N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVDUMFS934 N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVQUHFS934 N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVQULFS934 N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVQUMFS934 N/A Quadruplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVSUHFS934 N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVSULFS934 N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVSUMFS934 N/A Single N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVTUHFS934 N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVTULFS934 N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
2MMVC9103HXVVTUMFS934 N/A Triplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.1811 in30.000 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A
3MMV9103HXVVDUHFS934 N/A Duplex N/A 17.000 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 1.0629 in27 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A
Unit of Measure
« 66 67 68 69 70 »