Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC203WICRDUM N/A Duplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
3MMC203WICRDUM N/A Duplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
3MM203WICRDUM N/A Duplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
2MV203WICRDUM N/A Duplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
2MVC203WICRDUM N/A Duplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
3MV203WICRDUM N/A Duplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MVC203WICRDUM N/A Duplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
2MMC203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
3MMC203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
3MM203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
2MV203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
2MVC203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
3MV203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MVC203WICRTUM N/A Triplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
2MMC203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
3MMC203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
3MM203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
2MV203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
2MVC203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
3MV203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A
3MVC203WICRQUM N/A Quadruplex N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A
2MM203WICRSUL N/A Single N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A
2MMC203WICRSUL N/A Single N/A 17.000 mm N/A 1.575 in40.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A
Unit of Measure
« 66 67 68 69 70 »