Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MV9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MVC9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MV9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MVC9104WICRTUL N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MM9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MMC9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MM9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MMC9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
2MV9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MVC9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1200 lbf5350 N N/A 2610 lbf11600 N N/A Ceramic N/A
3MV9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
3MVC9104WICRQUL N/A Quadruplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1150 lbf5100 N N/A 2500 lbf11100 N N/A Ceramic N/A
3MM9104WI TUM N/A Triplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1290 lbf5700 N N/A 2500 lbf11100 N N/A STEEL N/A
2MM9104WIDUL N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MM9104WI N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
7004C-T-P4S N/A Single N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MM9104WICRD N/A Duplex N/A 20.000 mm N/A 1.654 in42.000 mm N/A 0.472 in12 mm N/A 0.945 in24.000 mm N/A 15 º N/A 1350 lbf6010 N N/A 2610 lbf11600 N N/A STEEL N/A
2MM204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MMC204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
3MMC204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 1550 lbf6900 N N/A 3490 lbf15500 N N/A Ceramic N/A
3MM204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MV204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
3MV204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MVC204WICRSUH N/A Single N/A 20.000 mm N/A 1.850 in47.000 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A Ceramic N/A
Unit of Measure
« 86 87 88 89 90 »