Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC304WICRQUM N/A Quadruplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A
3MM304WICRQUM N/A Quadruplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
3MMC304WICRQUM N/A Quadruplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A
2MM304WICRSUL N/A Single N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A
2MMC304WICRSUL N/A Single N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A
3MM304WICRSUL N/A Single N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
3MMC304WICRSUL N/A Single N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A
2MM304WICRDUL N/A Duplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A
2MMC304WICRDUL N/A Duplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A
3MM304WICRDUL N/A Duplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
3MMC304WICRDUL N/A Duplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A
2MM304WICRTUL N/A Triplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A
2MMC304WICRTUL N/A Triplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A
3MM304WICRTUL N/A Triplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
3MMC304WICRTUL N/A Triplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.772 in45.000 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A
2MM304WICRQUL N/A Quadruplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A
2MMC304WICRQUL N/A Quadruplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A
3MM304WICRQUL N/A Quadruplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
3MMC304WICRQUL N/A Quadruplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 2.362 in60.000 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A
3MM304WI DUL N/A Duplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
2MM304WI DUL N/A Duplex N/A 20.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30.000 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A
2MMVC9305HXCRDULFS637 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A
3MM9305WICRQUMFS637 N/A Quadruplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVSUMFS934 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.2756 in7 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
2MM9305WICRDULFS637 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 2.5984 in66.000 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A
Unit of Measure
« 91 92 93 94 95 »