Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9305HXVVDUHFS934 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVDULFS637 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVDULFS934 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVDUMFS934 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVQUHFS934 N/A Quadruplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVQULFS934 N/A Quadruplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVQUMFS934 N/A Quadruplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVSUHFS934 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVSULFS637 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVSULFS934 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVTUHFS934 N/A Triplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVTULFS934 N/A Triplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMV9305HXVVTUMFS934 N/A Triplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A STEEL N/A
3MMVC9305HXVVDUHFS934 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVDULFS637 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVDULFS934 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVDUMFS934 N/A Duplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVQUHFS934 N/A Quadruplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVQULFS934 N/A Quadruplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVQUMFS934 N/A Quadruplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVSUHFS934 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVSULFS637 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVSULFS934 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVSUMFS934 N/A Single N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
3MMVC9305HXVVTUHFS934 N/A Triplex N/A 25.000 mm N/A 1.6535 in42.000 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A
Unit of Measure
« 96 97 98 99 100 »