Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 100 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.3125 in N/A 4.13 in N/A 0.875 in N/A
LER 66 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.375 in N/A 3.815 in N/A 0.688 in N/A
LER 72 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.375 in N/A 4.005 in N/A 0.938 in N/A
LER 74 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.375 in N/A 4.193 in N/A 0.938 in N/A
LER 78 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.375 in N/A 4.065 in N/A 0.688 in N/A
LER 191 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.375 in N/A 4.005 in N/A 1.0000 in N/A
LER 101 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.375 in N/A 4.13 in N/A 0.875 in N/A
LER 75 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.4375 in N/A 4.193 in N/A 0.938 in N/A
LER 79 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.4375 in N/A 4.065 in N/A 0.688 in N/A
LER 102 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.4375 in N/A 4.13 in N/A 0.875 in N/A
LER 76 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.5 in N/A 4.193 in N/A 0.938 in N/A
LER 80 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.5 in N/A 4.065 in N/A 0.688 in N/A
LER 103 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.5 in N/A 4.13 in N/A 0.875 in N/A
LER 77 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.5625 in N/A 4.193 in N/A 0.938 in N/A
LER 81 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.5625 in N/A 4.065 in N/A 0.688 in N/A
LER 83 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.5625 in N/A 4.443 in N/A 0.938 in N/A
LER 82 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.625 in N/A 4.065 in N/A 0.688 in N/A
LER 84 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.625 in N/A 4.443 in N/A 0.938 in N/A
LER 85 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.6875 in N/A 4.443 in N/A 0.938 in N/A
LER 104 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.6875 in N/A 4.443 in N/A 1.0000 in N/A
LER 86 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.75 in N/A 4.443 in N/A 0.938 in N/A
LER 105 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.75 in N/A 4.443 in N/A 1.0000 in N/A
LER 87 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.8125 in N/A 4.443 in N/A 0.938 in N/A
LER 91 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.8125 in N/A 4.755 in N/A 0.938 in N/A
LER 106 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.8125 in N/A 4.443 in N/A 1.0000 in N/A
Unit of Measure
1 2 3 4 5 »