Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
« 6 7 8 9 10 

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 119 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.5625 in N/A 5.213 in N/A 1.0000 in N/A
LER 206 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.5625 in N/A 5.213 in N/A 0.938 in N/A
LER 207 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.625 in N/A 5.4 in N/A 0.938 in N/A
LER 208 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.6875 in N/A 5.4 in N/A 0.938 in N/A
LER 209 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.75 in N/A 5.4 in N/A 0.938 in N/A
LER 120 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.8125 in N/A 5.65 in N/A 1.0000 in N/A
LER 121 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.875 in N/A 5.65 in N/A 1.0000 in N/A
LER 122 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.9375 in N/A 5.65 in N/A 1.0000 in N/A
LER 123 N/A Labyrinth-Triple ring seal N/A Steel N/A 5 in N/A 5.65 in N/A 1.0000 in N/A
LER 124 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.125 in N/A 6.045 in N/A 1.0000 in N/A
LER 125 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.1875 in N/A 6.045 in N/A 1.0000 in N/A
LER 126 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.25 in N/A 6.045 in N/A 1.0000 in N/A
LER 127 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.3125 in N/A 6.045 in N/A 1.0000 in N/A
LER 128 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.375 in N/A 6.045 in N/A 1.0000 in N/A
LER 129 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.375 in N/A 6.295 in N/A 1.0000 in N/A
LER 210 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.375 in N/A 6.295 in N/A 1.2500 in N/A
LER 130 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.4375 in N/A 6.295 in N/A 1.0000 in N/A
LER 211 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.4375 in N/A 6.295 in N/A 1.2500 in N/A
LER 131 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.5 in N/A 6.295 in N/A 1.0000 in N/A
LER 212 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.5 in N/A 6.295 in N/A 1.2500 in N/A
LER 132 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.625 in N/A 6.608 in N/A 1.0000 in N/A
LER 133 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.6875 in N/A 6.608 in N/A 1.0000 in N/A
LER 134 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.75 in N/A 6.608 in N/A 1.0000 in N/A
LER 135 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.8125 in N/A 6.608 in N/A 1.0000 in N/A
LER 138 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.8125 in N/A 6.888 in N/A 1.0000 in N/A
Unit of Measure
« 6 7 8 9 10