Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
« 6 7 8 9 10 

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 213 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.814 in N/A 6.888 in N/A 1.2500 in N/A
LER 136 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.875 in N/A 6.608 in N/A 1.0000 in N/A
LER 139 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.876 in N/A 6.888 in N/A 1.0000 in N/A
LER 214 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.876 in N/A 6.888 in N/A 1.2500 in N/A
LER 137 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.9375 in N/A 6.608 in N/A 1.0000 in N/A
LER 140 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.939 in N/A 6.888 in N/A 1.0000 in N/A
LER 215 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.939 in N/A 6.888 in N/A 1.2500 in N/A
LER 141 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.001 in N/A 6.888 in N/A 1.0000 in N/A
LER 216 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.001 in N/A 6.888 in N/A 1.2500 in N/A
LER 142 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.064 in N/A 6.888 in N/A 1.0000 in N/A
LER 217 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.064 in N/A 6.888 in N/A 1.2500 in N/A
LER 143 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.1875 in N/A 7.013 in N/A 1.0000 in N/A
LER 144 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.251 in N/A 7.013 in N/A 1.0000 in N/A
LER 145 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.3125 in N/A 7.013 in N/A 1.0000 in N/A
LER 146 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.3125 in N/A 7.325 in N/A 1.0000 in N/A
LER 218 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.3125 in N/A 7.325 in N/A 1.2500 in N/A
LER 147 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.375 in N/A 7.325 in N/A 1.0000 in N/A
LER 219 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.375 in N/A 7.325 in N/A 1.2500 in N/A
LER 148 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.4375 in N/A 7.325 in N/A 1.0000 in N/A
LER 220 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.4375 in N/A 7.325 in N/A 1.2500 in N/A
LER 149 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.5 in N/A 7.325 in N/A 1.0000 in N/A
LER 221 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.5 in N/A 7.325 in N/A 1.2500 in N/A
LER 150 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.5625 in N/A 7.388 in N/A 1.0000 in N/A
LER 151 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.625 in N/A 7.388 in N/A 1.0000 in N/A
LER 152 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.6875 in N/A 7.388 in N/A 1.0000 in N/A
Unit of Measure
« 6 7 8 9 10