Part Number |
R |
E |
B |
X |
No. of Tangs |
CAD |
|---|---|---|---|---|---|---|
| TW113 | N/A 2.613 in | N/A 3.063 in | N/A 3.578 in90.88 mm | N/A 2.423 in | N/A 19 |
N/A
|
| W 14 | N/A 2.791 in70.89 mm | N/A 3.313 in | N/A 3.828 in97.23 mm | N/A 2.658 in | N/A 19 |
N/A
|
| TW114 | N/A 2.816 in | N/A 3.313 in | N/A 3.828 in97.23 mm | N/A 2.626 in | N/A 19 |
N/A
|
| W 15 | N/A 2.973 in75.51 mm | N/A 3.593 in | N/A 4.109 in104.37 mm | N/A 2.834 in | N/A 19 |
N/A
|
| TW115 | N/A 3.003 in | N/A 3.563 in | N/A 4.109 in104.37 mm | N/A 2.782 in | N/A 19 |
N/A
|
| W 16 | N/A 3.177 in80.7 mm | N/A 3.844 in | N/A 4.3750 in111.13 mm | N/A 3.035 in | N/A 19 |
N/A
|
| TW116 | N/A 3.207 in | N/A 3.844 in | N/A 4.406 in111.91 mm | N/A 3.001 in | N/A 19 |
N/A
|
| W 17 | N/A 3.395 in86.23 mm | N/A 4.031 in | N/A 4.6250 in117.48 mm | N/A 3.253 in | N/A 19 |
N/A
|
| TW117 | N/A 3.425 in | N/A 4.031 in | N/A 4.656 in118.26 mm | N/A 3.189 in | N/A 19 |
N/A
|
| W 18 | N/A 3.582 in90.98 mm | N/A 4.281 in | N/A 4.938 in125.43 mm | N/A 3.418 in | N/A 19 |
N/A
|
| TW118 | N/A 3.612 in | N/A 4.281 in | N/A 4.968 in126.19 mm | N/A 3.376 in | N/A 19 |
N/A
|
| W 19 | N/A 3.8 in96.52 mm | N/A 4.563 in | N/A 5.219 in132.56 mm | N/A 3.636 in | N/A 19 |
N/A
|
| TW119 | N/A 3.83 in | N/A 4.563 in | N/A 5.2500 in133.350 mm | N/A 3.563 in | N/A 19 |
N/A
|
| W 20 | N/A 3.988 in101.3 mm | N/A 4.813 in | N/A 5.5000 in139.700 mm | N/A 3.809 in | N/A 19 |
N/A
|
| TW120 | N/A 4.018 in | N/A 4.813 in | N/A 5.531 in140.49 mm | N/A 3.767 in | N/A 19 |
N/A
|
| W 21 | N/A 4.192 in106.48 mm | N/A 5 in | N/A 5.703 in144.86 mm | N/A 4.013 in | N/A 19 |
N/A
|
| TW121 | N/A 4.222 in | N/A 5 in | N/A 5.734 in145.64 mm | N/A 3.939 in | N/A 19 |
N/A
|
| W 22 | N/A 4.395 in111.63 mm | N/A 5.281 in | N/A 6.063 in154 mm | N/A 4.185 in | N/A 19 |
N/A
|
| W 022 | N/A 4.395 in111.63 mm | N/A 4.921 in | N/A 5.688 in144.48 mm | N/A 4.185 in | N/A 19 |
N/A
|
| TW122 | N/A 4.425 in | N/A 5.281 in | N/A 6.063 in154 mm | N/A 4.157 in | N/A 19 |
N/A
|
| W 24 | N/A 4.801 in121.95 mm | N/A 5.688 in | N/A 6.469 in164.31 mm | N/A 4.591 in | N/A 19 |
N/A
|
| W 024 | N/A 4.801 in121.95 mm | N/A 5.333 in | N/A 6.188 in157.18 mm | N/A 4.591 in | N/A 19 |
N/A
|
| TW124 | N/A 4.831 in | N/A 5.688 in | N/A 6.531 in165.89 mm | N/A 4.532 in | N/A 19 |
N/A
|
| W 26 | N/A 5.191 in131.85 mm | N/A 6.188 in | N/A 7.5 in190.5 mm | N/A 4.961 in | N/A 19 |
N/A
|
| W 026 | N/A 5.191 in131.85 mm | N/A 5.723 in | N/A 6.625 in168.28 mm | N/A 4.961 in | N/A 19 |
N/A
|