Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Maximum Operating Speed

Bore (d)

O.D. (D)

Width (B)

CAD

22211EJW33C3VSL609 N/A 1100 rpm N/A 55 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A
22211EJW33VSL609 N/A 1100 rpm N/A 55 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A
22211KEJW33C3VSL609 N/A 1100 rpm N/A 55 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A
21311EJW33VSL609 N/A 970 rpm N/A 55 mm N/A 120.000 mm4.7244 in N/A 29 mm1.1417 in N/A
22311EJW33VSL609 N/A 970 rpm N/A 55 mm N/A 120.000 mm4.7244 in N/A 43 mm1.6929 in N/A
22311EJW33C3VSL609 N/A 970 rpm N/A 55 mm N/A 120.000 mm4.7244 in N/A 43 mm1.6929 in N/A
22212EJW33VSL609 N/A 1000 rpm N/A 60 mm N/A 110.000 mm4.3307 in N/A 28 mm1.1024 in N/A
22212EJW33C3VSL609 N/A 1000 rpm N/A 60 mm N/A 110.000 mm4.3307 in N/A 28 mm1.1024 in N/A
21312EJW33VSL609 N/A 890 rpm N/A 60 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A
22312EJW33VSL609 N/A 890 rpm N/A 60 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A
22312EJW33C3VSL609 N/A 890 rpm N/A 60 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A
22213EJW33VSL609 N/A 920 rpm N/A 65 mm N/A 120.000 mm4.7244 in N/A 31 mm1.2205 in N/A
22213EJW33C3VSL609 N/A 920 rpm N/A 65 mm N/A 120.000 mm4.7244 in N/A 31 mm1.2205 in N/A
21313EJW33VSL609 N/A 830 rpm N/A 65 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A
21313EJW33C3VSL609 N/A 830 rpm N/A 65 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A
22313EJW33VSL609 N/A 830 rpm N/A 65 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A
22313EJW33C3VSL609 N/A 830 rpm N/A 65 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A
22214EJW33VSL609 N/A 870 rpm N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A
22214EJW33C3VSL609 N/A 870 rpm N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A
21314EJW33VSL609 N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A
22314EJW33VSL609 N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A
22314EJW33C3VSL609 N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A
22215EJW33VSL609 N/A 830 rpm N/A 75 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A
22215EJW33C3VSL609 N/A 830 rpm N/A 75 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A
21315EJW33VSL609 N/A 720 rpm N/A 75 mm N/A 160.000 mm6.2992 in N/A 37 mm1.4567 in N/A
Unit of Measure
1 2 3 4 5