Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

23264EMBW507C08 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264EMBW507C08C2 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264EMBW507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264EMBW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A
23264KEMBW534 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264KEMBW534C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264KEMBW906A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264KEMBW906AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264KEMBW906AC4 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 540 rpm N/A
23264EMBW25W507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 540 rpm N/A
22264EMBW33W45AW29C3 N/A 320 mm N/A 580 mm22.8350 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 800 rpm N/A 920 rpm N/A
23264KYMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 530 rpm N/A
23264KYMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 530 rpm N/A
23264YMBW33W45A N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 530 rpm N/A
23264YMBW33W45AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 490 rpm N/A 530 rpm N/A
23968EMBW33 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A
23968EMBW33C3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A
23968EMBW33W40I N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A
23968EMBW33W40IC3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A
23968EMBW509C08 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A
23968EMBW509C08C3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A
23968KEMBW33C3 N/A 340 mm N/A 460 mm18.1100 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 840 rpm N/A 1000 rpm N/A
23068EMBW25W509C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A
23068EMBW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A
23068EMBW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 810 rpm N/A 950 rpm N/A
Unit of Measure
« 46 47 48 49 50 »