Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23124EJW33 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124EJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124EJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124EJW33C3VSL609 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124EJW33C4 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124KEJW33 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124KEJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124KEJW841 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23126EJW33 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126EJW33C2 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126EJW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126EJW33C3VSL609 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126EJW33C4 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126EJW33VSL609 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126KEJW33 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126KEJW33C2 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23126KEJW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2000 rpm N/A
23128EJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
23128EJW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
23128EJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
23128EJW33C3VSL609 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
23128EJW33C4 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
23128KEJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
23128KEJW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
23128KEJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 1900 rpm N/A
Unit of Measure
« 36 37 38 39 40 »